??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
MC 2/10 - Splitting Entry System IP55
Bill of material
106618 MC 2/10
Art.No.
106618
Description
MC 2/10 SPLITTING UL94 V-0
Cutout
FL21 (C-opening)
IP Protection
IP55
Material of the Membrane
TPE
Material temperature range
-40 to +100 °C
Flammability classification
UL94-V0, self-extinguishing
Properties
RoHS
N. of cable lead-throughs
10
Suited for cables with connector
Yes
Cable diameter (min.)
1 mm
Cable diameter (max.)
67 mm
Cable installation range 1 (Ø)
5 x 1 - 14 mm
Cable installation range 2 (Ø)
2 x 5 - 13 mm
Cable installation range 3 (Ø)
2 x 5 - 11 mm
Cable installation range 4 (Ø)
1 x 8 - 67 mm
Mounting type
Screw
Number of screw holes
4
Screw holes diameter (Ø)
9.5
Width
222 mm
Length
92 mm
Height
75 mm
Weight
1086 g
Packaging unit weight
11.3 kg
Packing
Bulk packed
Packaging Unit
10
Delivery Unit
20
Delivery time
on request
Customs Tariff Number
39269097
Previews
3D
Dimension
2D
Download CAD models