??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
MC 1x8 67 - Splitting Entry System IP55
Bill of material
106582 MC 1x8 67
Art.No.
Description
Cutout
MC1
IP Protection
IP55
Material of the Membrane
TPE
Material temperature range
-40 to +100 °C
Flammability classification
Properties
Properties
RoHS
N. of cable lead-throughs
1
Suited for cables with connector
Cable diameter (min.)
mm
Cable diameter (max.)
mm
Cable installation range 1 (Ø)
1 x 8 - 67 mm
Mounting type
Screw
Number of screw holes
4
Screw holes diameter (Ø)
9.5
Width
123 mm
Length
92 mm
Height
75 mm
Weight
g
Packaging unit weight
kg
Packing
Bulk packed
Packaging Unit
20
Delivery Unit
200
Delivery time
Customs Tariff Number
39269097
Previews
3D
Dimension
2D
Download CAD models