??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
MBWS, MBWA, MBWAC - Pulleys for Round Belts - Two-Series Type
Bill of material
MBWS23-2.1-P5
Part No.
Material of Main Body
Surface Treatment of Main Body
Accessories
Set Screw 2 Pcs.
P.D.
mm
R
mm
P Specifications (1mm Increment)
mm
Enter value for PS
P Specifications (1mm Increment)
mm
cm
inch
ft
S
mm
D
mm
D1
mm
D2
mm
L
mm
l
mm
B
mm
2-M Coarse Thread
Set Screws
Applicable Round Belt Diameter
mm
Outer Diameter Cut
DC
0.0 mm
Previews
3D
Dimension
2D
Download CAD models