??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MBN - Polyurethane Round Belts -Seamless-
Bill of material
MBN2-100
Part No.
MBN2-100
Type Selection
MBN
Color
Natural Color
Material
Polyurethane
Heat Resistant Temperature (deg Celsius)
70
d
mm
L Belt Length
mm
Cross Section Area
3.14 mm^2
Minimum P.D. of Pulleys
15 mm
Elongation
8 %
Tensile Strength
1.274 N
Previews
3D
Dimension
2D
Download CAD models