??
Catalog navigation
CAD model selection
Selectable products: 147
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MBM01_86 - Rotating Shaft ¡¤ One End Step ¡¤ One End Male Thread Type Standard Type
Bill of material
MBM22-D18-L25-E5-A2-P5
Code
Type
One End Stepped¡¤One End External Thread Type,Standard Type
D Tolerance Grade
P Tolerance level
Material
Surface Treatment
D
mm
D Tolerance
L
mm
Enter value for L
mm
cm
inch
ft
P
mm
E
mm
Enter value for E
mm
cm
inch
ft
A
mm
Enter value for A
mm
cm
inch
ft
Change L Size Tolerance
Change The External Thread To Fine Thread
Fine Pitch Thread
mm
Increase Plane
LA
mm
G
mm
LB
mm
J
mm
Y
mm
X
Add Keyway
KB
mm
S
mm
KC
mm
C
mm
K
mm
T
mm
Increase Shaft End Keyway (P Only)
PA
mm
Increase The Slot For The Open Cam
KD
mm
Increase The Retaining Ring Groove (With Retaining Ring)
MA
mm
MB
mm
Website
Website Connection
C2
0.300 mm
N
3.000 mm
B
0.000 mm
Previews
3D
Dimension
2D
Download CAD models