MBK41-D40-L75-E1-P15-M12-N12
Yiheda 3D Electronic Gallery
yhd_fa
A4-Rotary Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a4/mbk01_82.prj},{NB=MBK41-D40-L75-E1-P15-M12-N12},{CODE=MBK41},{TYPE=Standard form},{DTOL=g6},{PTOL=g6},{MAT=SUS304},{SUR=-},{D=40},{DTOL1=-0.009/-0.025},{L=75},{E=1.0},{EPOOL=[1:$EPOOL1./0.1]},{P=15},{PTOL1=-0.009/-0.025},{M=12},{MPOOL=12,16,20,24,30},{N=12},{NPOOL=12,16,20,24,30},{C1=0.1},{C2=0.3},{R=0.2},{ZZLC=0},{ZZLALB=0},{LA=0},{G=0},{LB=0},{J=0},{Y=0},{X=0},{ZZKBKC=0},{KB=0},{S=0},{KC=0},{C=0},{K=0},{T=0},{ZZKD=0},{KD=0},{ZZMAMB=0},{MA=0},{MB=0},{LINK=Webxxx}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 117
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MBK01_82 - Rotary shaft ??¨¨ One end step ??¨¨ Both ends internal thread standard type
Bill of material
MBK41-D40-L75-E1-P15-M12-N12
Code
MBK41
MBK41
Type
One end step ??¨¨ Both ends internal thread standard type
D Tolerance level
g6
P Tolerance level
g6
MAT1
SUS304
SUS304
Surface treatment
-
-
mm
D
40
40
mm
L
mm
값 입력 L
mm
cm
inch
ft
확인
E
mm
값 입력 E
mm
cm
inch
ft
확인
P
mm
값 입력 P
mm
cm
inch
ft
확인
M
12.000
16.000
20.000
24.000
30.000
12.000
16.000
20.000
24.000
30.000
mm
N
12.000
16.000
20.000
24.000
30.000
12.000
16.000
20.000
24.000
30.000
mm
Change L size tolerance
N/A(No processing)
LC(Change L size tolerance)
N/A(No processing)
LC(Change L size tolerance)
Increase plane
N/A(No processing)
LA(Add a plane)
LB(Add two planes)
N/A(No processing)
LA(Add a plane)
LB(Add two planes)
LA
0.000
0.000
mm
G
0.000
0.000
mm
LB
0.000
0.000
mm
J
0.000
0.000
mm
Y
0.000
0.000
mm
X
0.000
0.000
mm
Add keyway
N/A(No processing)
KB(Add a keyway)
KC(Add two keyways)
KB-KC(Add three keyways)
N/A(No processing)
KB(Add a keyway)
KC(Add two keyways)
KB-KC(Add three keyways)
KB
0.000
0.000
mm
S
0.000
0.000
mm
KC(Add two keyways)
0.000
0.000
mm
C
0.000
0.000
mm
K
0.000
0.000
mm
T
0.000
0.000
mm
Increase the slot for the open cam
N/A(No processing)
N/A(No processing)
KD
0.000
0.000
mm
Increase the retaining ring groove (with retaining ring)
N/A(No processing)
MA(Increase the left end stop groove)
MB(Increase the right end stop groove)
MA-MB (increase the retaining ring groove at both ends)
N/A(No processing)
MA(Increase the left end stop groove)
MB(Increase the right end stop groove)
MA-MB (increase the retaining ring groove at both ends)
MA
0.000
0.000
mm
MB
0.000
0.000
mm
website
Website link
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성