MBJ51-D12-L20-E1-P7-M5-K0
Yiheda 3D Electronic Gallery
yhd_fa
A4-Rotary Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a4/mbj11_91.prj},{NB=MBJ51-D12-L20-E1-P7-M5-K0},{CODE=MBJ51},{TYPE=Standard form},{MAT=S45C},{SUR=Black Coating},{DTOL=g6},{PTOL=g6},{D=12},{DTOL1=-0.006/-0.017},{L=20},{LPOOL=[20:600/0.1]},{E=1.0},{EPOOL=[1:$EPOOL1./0.1]},{P=7},{PTOL1=-0.006/-0.017},{M=5},{MPOOL=5,6,8},{K=0},{KPOOL=[0:$KPOOL1./1]},{C1=0.1},{C2=0.3},{R=0.2},{ZZLC=0},{ZZLALB=0},{LA=0},{G=0},{LB=0},{J=0},{Y=0},{X=0},{ZZKBKC=0},{KB=0},{S=0},{KC=0},{C=0},{F=0},{T=0},{ZZKD=0},{KD=0},{ZZMAMB=0},{MA=0},{MB=0},{LINK=Webxxx}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 72
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MBJ11_91 - Rotary shaft ??¨¨ one end step ??¨¨ one end internal thread with wrench groove
Bill of material
MBJ51-D12-L20-E1-P7-M5-K0
Code
MBJ51
MBJ51
Type
One end internal thread with wrench slot
Material
S45C
S45C
Surface treatment
Black Coating
Black Coating
D Tolerance level
g6
P Tolerance level
g6
D
12
12
mm
L
mm
값 입력 L
mm
cm
inch
ft
확인
E
mm
값 입력 E
mm
cm
inch
ft
확인
P
mm
값 입력 P
mm
cm
inch
ft
확인
M
5.000
6.000
8.000
5.000
6.000
8.000
mm
K
mm
값 입력 K
mm
cm
inch
ft
확인
W
10
10
mm
V
12
12
mm
Change L size tolerance
N/A(No processing)
LC(Change L size tolerance)
N/A(No processing)
LC(Change L size tolerance)
Increase plane
N/A(No processing)
LA(Add a plane)
LB(Add two planes)
N/A(No processing)
LA(Add a plane)
LB(Add two planes)
LA
0.000
0.000
mm
G
0.000
0.000
mm
LB
0.000
0.000
mm
J
0.000
0.000
mm
Y
0.000
0.000
mm
X
0.000
0.000
mm
Add keyway
N/A(No processing)
KB(Add a keyway)
KC(Add two keyways)
KB-KC(Add three keyways)
N/A(No processing)
KB(Add a keyway)
KC(Add two keyways)
KB-KC(Add three keyways)
KB
0.000
0.000
mm
S
0.000
0.000
mm
KC
0.000
0.000
mm
C
0.000
0.000
mm
F
0.000
0.000
mm
T
0.000
0.000
mm
Increase the slot for the open cam
N/A(No processing)
KD(Increase the slot for the open cam)
N/A(No processing)
KD(Increase the slot for the open cam)
KD
0.000
0.000
mm
Increase the retaining ring groove (with retaining ring)
N/A(No processing)
MA(Increase the left end stop groove)
MB(Increase the right end stop groove)
MA-MB (increase the retaining ring groove at both ends)
N/A(No processing)
MA(Increase the left end stop groove)
MB(Increase the right end stop groove)
MA-MB (increase the retaining ring groove at both ends)
MA
0.000
0.000
mm
MB
0.000
0.000
mm
website
Website link
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성