??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
MBHS - Band Heaters
Bill of material
MBHS40
Part No.
Material of Cover of the Heater
430 Stainless Steel
Materia of Mica for Insulation
Synthetic Mica
Material of Nichrome Wire
Nickel Chrome Ribbon Wire
Material of Lead Wire
Nickel Copper Coated Wire
Lead Wire Heat Resistance Temperature (deg Celsius)
180
Accessories
Insulating Glass (2 Pcs.)
No.
d
mm
V Voltage
200 V
W Electric Power
W
L
30 mm
Electric Power Density
4 W/cm2
Previews
3D
Dimension
2D
Download CAD models