??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbe1000_1t24 - Bel Power Solutions
Bill of material
MBE1000-1T24
Part Number
MBE1000-1T24
Description
Medical Open Frame AC-DC Power Supply, Power 1000W, Output 24VDC, 41.66A, Input 85-264VAC, RoHS Compliant, Fan Cooled
Power
1000 W
Voltage Input
85-264 VAC
Output Voltage
24 VDC
Output Current
41,66 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models