??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc75_1012l - Bel Power Solutions
Bill of material
MBC75-1012L
Part Number
MBC75-1012L
Description
Medical Open Frame AC-DC Power Supply, Power 75W, Output 12VDC, 6.25A, Input 85-264VAC, Molex Header
Power
75 W
Voltage Input
85-264 VAC
Output Voltage
12 VDC
Output Current
6,25 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
下載CAD模型