??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc600_1048g - Bel Power Solutions
Bill of material
MBC600-1048G
Part Number
MBC600-1048G
Description
Medical U-Chassis AC-DC Power Supply, Power 600W, Output 48VDC, 12.5A, Input 90-277VAC, RoHS Compliant
Power
600 W
Voltage Input
90-277 VAC
Output Voltage
48 VDC
Output Current
12,5 A
Operating Temperature
-25 to 70 °C
Previews
3D
2D
Download CAD models