??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc60_1024g - Bel Power Solutions
Bill of material
MBC60-1024G
Part Number
MBC60-1024G
Description
Medical Open Frame AC-DC Power Supply, Power 65W, Output 24VDC, 2.7A, Input 90-264VAC, RoHS Compliant
Power
65 W
Voltage Input
90-264 VAC
Output Voltage
24 VDC
Output Current
2,7 A
Operating Temperature
-20 to 70 °C
Previews
3D
2D
Download CAD models