??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc550_1t58 - Bel Power Solutions
Bill of material
MBC550-1T58
Part Number
MBC550-1T58
Description
Medical Open Frame AC-DC Power Supply, Power 550W, Output 58VDC, 9.48A, Input 90-264VAC
Power
550 W
Voltage Input
90-264 VAC
Output Voltage
58 VDC
Output Current
9,48 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models