??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc550_1t12 - Bel Power Solutions
Bill of material
MBC550-1T12
Part Number
MBC550-1T12
Description
Medical Open Frame AC-DC Power Supply, Power 500W, Output 12VDC, 41.67A, Input 90-264VAC
Power
500 W
Voltage Input
90-264 VAC
Output Voltage
12 VDC
Output Current
41,67 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Stáhnout CAD model