??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc41_1005l - Bel Power Solutions
Bill of material
MBC41-1005L
Part Number
MBC41-1005L
Description
Medical Open Frame AC-DC Power Supply, Power 40W, Output 5VDC, 5A, Input 85 - 264VAC, Molex Header
Power
40 W
Voltage Input
85 - 264 VAC
Output Voltage
5 VDC
Output Current
5 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models