??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc401_1048_s - Bel Power Solutions
Bill of material
MBC401-1048-S
Part Number
MBC401-1048-S
Description
Medical AC-DC Power Supply, Power 400W, Output 48VDC, 8.3A, Input 90-264VAC, Fan, Enclosed
Power
400 W
Voltage Input
90 - 264 VAC
Output Voltage
48 VDC
Output Current
8,3 A
Operating Temperature
-20 to 50 °C
Previews
3D
2D
Download CAD models