??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc40_1015g - Bel Power Solutions
Bill of material
MBC40-1015G
Part Number
MBC40-1015G
Description
Medical Open Frame AC-DC Power Supply, Power 40W, Output 15VDC, 2.7A, Input 90-264VAC, RoHS Compliant
Power
40 W
Voltage Input
90-264 VAC
Output Voltage
15 VDC
Output Current
2,7 A
Operating Temperature
-20 to 70 °C
Previews
3D
2D
Download CAD models