??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc350_1015l - Bel Power Solutions
Bill of material
MBC350-1015L
Part Number
MBC350-1015L
Description
Medical Open Frame AC-DC Power Supply, Power 325W, Output 15VDC, 21.67A, Input 90-264VAC, Molex Header
Power
325 W
Voltage Input
90-264 VAC
Output Voltage
15 VDC
Output Current
21,67 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models