??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc250_1024g - Bel Power Solutions
Bill of material
MBC250-1024G
Part Number
MBC250-1024G
Description
Medical U-Chassis AC-DC Power Supply, Power 252W, Output 24VDC, 10.5A, Input 90-264VAC, Molex Header, RoHS Compliant
Power
252 W
Voltage Input
90-264 VAC
Output Voltage
24 VDC
Output Current
10,5 A
Operating Temperature
-10 to 70 °C
Previews
3D
2D
Download CAD models