??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc201_1t24g - Bel Power Solutions
Bill of material
MBC201-1T24G
Part Number
MBC201-1T24G
Description
Medical Open Frame AC-DC Power Supply, Power 200W, Output 24VDC, 8.33A, Input 90-264VAC, Screw Terminal, RoHS Compliant
Power
200 W
Voltage Input
90-264 VAC
Output Voltage
24 VDC
Output Current
8,33 A
Operating Temperature
-20 to 70 °C
Previews
3D
2D
Download CAD models