??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc150_1024g - Bel Power Solutions
Bill of material
MBC150-1024G
Part Number
MBC150-1024G
Description
Medical Open Frame AC-DC Power Supply, Power 150W, Output 24VDC, 6.25A, Input 90-264VAC, JST Connector, RoHS Compliant
Power
150 W
Voltage Input
90-264 VAC
Output Voltage
24 VDC
Output Current
6,25 A
Operating Temperature
-20 to 70 °C
Previews
3D
2D
Download CAD models