??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MBC120-1058L - Bel Power Solutions
Bill of material
MBC120-1058L
Part Number
MBC120-1058L
Description
Medical Open Frame AC-DC Power Supply, Power 120W, Output 58VDC, 2.07A, Input 85-264VAC, Molex Header
Power
120 W
Voltage Input
85-264 VAC
Output Voltage
58 VDC
Output Current
2,07 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models