??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MBC120-1024L - Bel Power Solutions
Bill of material
MBC120-1024L
Part Number
MBC120-1024L
Description
Medical Open Frame AC-DC Power Supply, Power 120W, Output 24VDC, 5A, Input 85-264VAC, Molex Header
Power
120 W
Voltage Input
85-264 VAC
Output Voltage
24 VDC
Output Current
5 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models