??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
C Matic
Description
MB44 - Double Y-Coupling with threaded joint fitting
Bill of material
B0340011
Code
Type
Material
Acetal Resin
Øe Tube
4 mm
D1
L1
mm
L1IN
in
L2
mm
L2IN
in
L3
11 mm
L3IN
.433 in
L4
23 mm
L4IN
.906 in
CH
17 mm
G
g
OZ
oz
Working Temperature
-20 ÷ 70 °C
Working Temperature
-4 ÷ 158 °F
Working Pressure (max)
18 bar
Working Pressure (max)
261 psi
Vacuum
-99 kPA
Conformity
Silicone Free
Conformity
RoHS
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
Previews
3D
Dimension
2D
Download CAD models