??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
C Matic
Description
MB43 - Duble Y-Coupling
Bill of material
B0331030
Code
Type
Material
Acetal Resin
Øe Tube1
4 mm
Øe Tube 2
mm
D1
17 mm
D2
.669 in
L1
38.5 mm
L1IN
1.516 in
L2
11 mm
L2IN
.433 in
L3
23 mm
L3IN
.906 in
G
g
OZ
oz
Working Temperature
-20 ÷ 70 °C
Working Temperature
-4 ÷ 158 °F
Working Pressure (max)
18 bar
Working Pressure (max)
261 psi
Vacuum
-99 kPA
Conformity
Silicone Free
Conformity
RoHS
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
Previews
3D
Dimension
2D
Download CAD models