??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
MB35-F12-1N - Magnetic Field Sensors
Bill of material
MB35-F12-1N
Product Picture
MANUID
MB35-F12-1N
Short Description
Magnetic field sensor MB35-F12-1N
EAN
4050143428908
Manufacturer Type Description
MB35-F12-1N
Material of the housings
aluminum
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
DC
Material of the cable mantle
Polyvinyl chloride
Width of sensor
12 mm
Design of control element
Design of control output
NAMUR
Housing construction form
Block
max. ambient temperature
70.00 °C
Length of sensor
30 mm
Height of sensor
12 mm
Switch frequency
5000.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.060
LENGTH
0.108
WIDTH
0.054
DEPTH
0.027
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models