??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
C Matic
Description
MB33 - Plug
Bill of material
B0230040
Code
Type
Material
Acetal Resin
D1
mm
D1IN
in
L1
mm
L1IN
in
G
g
OZ
oz
Working Temperature
-20 ÷ 70 °C
Working Temperature
-4 ÷ 158 °F
Working Pressure (max)
18 bar
Working Pressure (max)
261 psi
Vacuum
-99 kPA
Conformity
Silicone Free
Conformity
RoHS
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
Previews
3D
Dimension
2D
Download CAD models