??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
C Matic
Description
MB31 - Threaded Y fitting
Bill of material
B0210031
Code
Type
Material
Acetal Resin
Øe Tube
D1
mm
D2
mm
D2IN
Inch
D3
mm
D3IN
Inch
L1
mm
L1IN
Inch
L2
mm
L2IN
Inch
L3
mm
L3IN
Inch
L4
mm
L4IN
Inch
CH
mm
G
g
OZ
oz
Working Temperature
-20 ÷ 70 °C
Working Temperature
-4 ÷ 158 °F
Working Pressure (max)
18 bar
Working Pressure (max)
261 psi
Vacuum
-99 kPA
Conformity
Silicone Free
Conformity
RoHS
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
Previews
3D
Dimension
2D
Download CAD models