MB2011SS2W13-BA
NKK Switches
Pushbutton
MB2000 Series - Miniature Pushbuttons
Powered by
CAD모델 선택
{nkkswitches/pushbuttons/mb2000/mb2000_pc_asmtab.prj},{NB=MB2011SS2W13-BA},{SRS=MB2000},{PLSCRCTS=2011},{PLNGRTYPS=S - Plunger for Screw-on Caps},{BSHNG=S2},{CMR=W},{TRMNLS=13},{CAPS=B},{CCLR=A},{OCHR=Download pdf},{PPATH=mb2000_pc_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
NKK Switches
Description
MB2000 Series - Bracket PC Mount Miniature Pushbuttons
Bill of material
MB2011SS2W13-BA
Part No.
MB2011SS2W13-BA
Series
MB2000
Poles & Circuits
2011 - SPDT/ON/(ON)
2065 - SPDT/ON/ON
2061 - DPDT/ON/(ON)
2085 - DPDT/ON/ON
2181 - 4PDT/ON/(ON)
2185 - 4PDT/ON/ON
2011 - SPDT/ON/(ON)
2065 - SPDT/ON/ON
2061 - DPDT/ON/(ON)
2085 - DPDT/ON/ON
2181 - 4PDT/ON/(ON)
2185 - 4PDT/ON/ON
Plunger Type
S - Plunger for Screw-on Caps
Bushings
S2 - .335" (8.5mm) Smooth with Keyway
S1 - .335" (8.5mm) Threaded with Keyway
A2 - .200" (5.08mm) Smooth with Keyway
S2 - .335" (8.5mm) Smooth with Keyway
S1 - .335" (8.5mm) Threaded with Keyway
A2 - .200" (5.08mm) Smooth with Keyway
Contact Materials & Ratings
W - Silver Rated 6A @ 125V AC & 3A @ 250V AC
G - Gold Rated 0.4VA max @ 28V AC/DC max
A - Gold over Silver Rated 6A @ 125V AC & 0.4VA max @ 28V AC/DC max
W - Silver Rated 6A @ 125V AC & 3A @ 250V AC
G - Gold Rated 0.4VA max @ 28V AC/DC max
A - Gold over Silver Rated 6A @ 125V AC & 0.4VA max @ 28V AC/DC max
Terminals
13 - .250" (6.35mm) Straight PC with Bracket
40 - .150" (3.81mm) Vertical PC
45 - .100" (2.54mm) Vertical PC
30 - Right Angle PC with .646" (16.4mm) Support to Terminals
13 - .250" (6.35mm) Straight PC with Bracket
40 - .150" (3.81mm) Vertical PC
45 - .100" (2.54mm) Vertical PC
30 - Right Angle PC with .646" (16.4mm) Support to Terminals
Caps
B - .315" (8.0mm) Dia.
C - .394" (10.0mm) Dia.
B - .315" (8.0mm) Dia.
C - .394" (10.0mm) Dia.
Cap Colors
A - Black
B - White
C - Red
E - Yellow
F - Green
G - Blue
H - Gray
A - Black
B - White
C - Red
E - Yellow
F - Green
G - Blue
H - Gray
Characteristics
Download pdf
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성