??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HellermannTyton
Description
MB2, 13 x 13 mm
Bill of material
HellermannTyton 151-01802
Identification
151-01802
Manufacturer Type Description
MB2A
Short Description
Self adhesive mount natural
Material
Polyamide 6.6 (PA66)
Colour
Nature (NA)
Fixing hole Ø FH
mm
Length L
13.0 mm
Number of content units per order unit
1.000
Minimum order quantity
100.000
Height H
4.1 mm
Width (W)
13.0 mm
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Cable Tie Width max.
2.7 mm
Adhesive
Synthetic rubber with base of polyethylene foam
Deeplink
Deeplink
Previews
3D
Размер
2D
Сваляне на CAD модели