??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SMC
Description
MB1K (Assembly) - Square Tube Type Air Cylinder / Non-Rotating / Double Acting / Single Rod
Bill of material
A_MB1KB50-25(0)
Bore Size
mm
Built-in magnet
Mounting bracket
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Stroke position
mm
Enter value for POS
Stroke position
mm
cm
inch
ft
Rod boot/Air cushion
Auto Switch
Lead wire length
m
Number of auto switches
A1
mm
A
mm
KK
mm
B
mm
C
mm
D
mm
E e11
mm
F
mm
G
mm
MB
mm
J
K
mm
MM
MMP
mm
N
mm
P
S
mm
V
mm
W
mm
ZZ
mm
ER
mm
FR
mm
LR
12.5 mm
H
mm
X
mm
Y
mm
LD
mm
LH
mm
LS
0 mm
LT
mm
LX
mm
LY
mm
LZ
mm
FB
mm
FD
mm
FE
mm
FT
mm
FX
mm
FY
mm
FZ
mm
FD1
mm
L
mm
RR
mm
U
mm
CD H10
mm
CX -0.1/-0.3
mm
Z
0 mm
CZ
mm
Previews
3D
Dimension
2D
Download CAD models