??
Catalog navigation
CAD模型选择
可提供的产品: 8
HELP_VARIABLE
Company
C Matic
Description
MB12 - Parallel Straight, male
Bill of material
B0020041
Code
Type
Material
Acetal Resin
Øe Tube
D1
mm
D2
mm
D2IN
英寸
D3
mm
D3IN
英寸
L1
mm
L1IN
英寸
L2
mm
L2IN
英寸
CH
mm
G
g
OZ
oz
Working Temperature
-20 ÷ 70 °C
Working Temperature
-4 ÷ 158 °F
Working Pressure (max)
18 bar
Working Pressure (max)
261 psi
Vacuum
-99 kPA
Conformity
Silicone Free
Conformity
RoHS
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
预览
3D
尺寸标注
2D
下载CAD模型