??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
MB-F32-A2 - Magnetic Field Sensors
Bill of material
MB-F32-A2
Product Picture
MANUID
MB-F32-A2
Short Description
Magnetic field sensor MB-F32-A2
EAN
4050143003242
Manufacturer Type Description
MB-F32-A2
Material of the housings
Plastic
min. ambient temperature
-25 °C
Material of the active surface
Plastic
Voltage type
DC
Material of the cable mantle
Polyvinyl chloride
Width of sensor
18 mm
Design of control element
antivalent
Design of control output
PNP
Housing construction form
Block
max. ambient temperature
85.00 °C
Length of sensor
50 mm
Height of sensor
21 mm
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.140
LENGTH
0.075
WIDTH
0.075
DEPTH
0.015
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models