??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
MB 4/10 - Gland Plate Multigates IP54/55-series
Bill of material
105954 MB 4/10
Art.No.
105954
Description
MB 4/10 LIGHT GREY RAL7035 UL94 V-0
Cutout
FL13 (B-opening)
IP Protection
IP55
Material of the Membrane
TPE
Material temperature range
-40 to +100 °C
Flammability classification
UL94-V0, self-extinguishing
Properties
RoHS
N. of cable lead-throughs
10
Suited for cables with connector
No
Cable diameter (min.)
4 mm
Cable diameter (max.)
25 mm
Cable installation range 1 (Ø)
6 x 4 - 9 mm
Cable installation range 2 (Ø)
4 x 10 - 25 mm
Mounting type
Screw
Number of screw holes
4
Screw holes diameter (Ø)
7.0 mm
Width
146 mm
Length
56 mm
Height
32 mm
Depth 1
32 mm
Depth 2
7 mm
Packaging unit weight
14.6 kg
Packing
Bulk packed
Packaging Unit
200
Delivery Unit
200
Delivery time
from stock
Customs Tariff Number
39269097
Previews
3D
Dimension
2D
Download CAD models