目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
MAT-3P SUS FKM
NITTO KOHKI
Cupla
For Multi-Port Connection (Two-way shut-off, One-way shut-off)
Multi CUPLA MAS Type, MAT Type
MAT type_Thread screw mount
Powered by
CAD模型選擇
{nitto/cupla/multi_port/mas_type_mat_type/mat_type/mat_type_plug.prj},{NB=CCB06630-11_MAT-3P_SUS_FKM_c},{ASSYNO=CB06630},{MODEL=MAT-3P},{A=26 +0.06 0},{G=13},{F=26.0},{T2=M24×1.5},{MT=SUS},{M=164},{L1=56},{L2=16.0},{L3=(25)},{L4=25.0},{D1=32},{D2=25.9},{H=Hex.29},{XH=29},{T=M24×1.5},{SM=FKM},{SECTION=C},{FIG=1},{REV=1},{C=16.0},{DXF=18},{X=25.0},{TX=24},{MNO=MAT-3P-SUS-FKM}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
NITTO KOHKI
Description
MAT Type - Plug
Bill of material
MAT-3P SUS FKM
Order number
MAT-3P SUS FKM
MAT-3P SUS FKM
Assy No.
CB06630
CB06630
ΦA (Mating side mounting shape)
26 +0.06 0
26 +0.06 0
mm
G (Mating side mounting shape)
13
13
mm
F (Mating side mounting shape)
26.0
26.0
mm
T (Mating side installation shape: tap size)
M24×1.5
M24×1.5
Material
SUS
Mass
164
164
g
L1
56
56
mm
L2
16.0
16.0
mm
L3
(25)
(25)
mm
ΦD1
32
32
mm
ΦD2
25.9
25.9
mm
H (Hex.)
Hex.29
Hex.29
mm
T
M24×1.5
M24×1.5
mm
Seal material
FKM
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型