031BA425BP00060
ASCO Numatics
In Control
Directional Control Valves
Mark 3 and SPA3
Powered by
CAD모델 선택
{numatics/in_control/valves_dc/mark3_pa3/m3_asmtab.prj},{NB=031BA425BP00060},{MNT=25 = Manifold Block, Side and Bottom Cylinder Ports, Speed Control},{MNT1=25},{ACF=BA4},{PT=P},{PS=1},{WOPT=B},{SOPT=000},{VTG=60}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
ASCO Numatics
Description
Mark 3 Valve - Mark 3 Valve - Directional Control Valves - Standard
Bill of material
031BA425BP00060
Part Number
031BA425BP00060
031BA425BP00060
Mounting
25 = Manifold Block, Side and Bottom Cylinder Ports, Speed Control
25 = Manifold Block, Side and Bottom Cylinder Ports, Speed Control
Actuator/Function
BA4 = A Actuator - Solenoid Pilot, B Actuator - Spring Return, 2 Position 4-Way (5/2)
BB4 = A Actuator - Solenoid Pilot, B Actuator - Solenoid Pilot, 2 Position 4-Way (5/2)
BB5 = A Actuator - Solenoid Pilot, B Actuator - Solenoid Pilot, 3 Position 4-Way (5/3), Open Center, Dual Pressure
BB6 = A Actuator - Solenoid Pilot, B Actuator - Solenoid Pilot, 3 Position 4-Way (5/3), Blocked Center
BB7 = A Actuator - Solenoid Pilot, B Actuator - Solenoid Pilot, 3 Position 4-way (5/3), Open to A and B in Center
SA4 = A Actuator - Direct Solenoid, B Actuator - Spring Return, 2 Position 4-Way (5/2)
SS4 = A Actuator - Direct Solenoid, B Actuator - Direct Solenoid, 2 Position 4-Way (5/2)
SS5 = A Actuator - Direct Solenoid, B Actuator - Direct Solenoid, 3 Position 4-Way (5/3), Open Center, Dual Pressure
SS6 = A Actuator - Direct Solenoid, B Actuator - Direct Solenoid, 3 Position 4-Way (5/3), Blocked Center
SS7 = A Actuator - Direct Solenoid, B Actuator - Direct Solenoid, 3 Position 4-way (5/3), Open to A and B in Center
PA4 = A Actuator - Air Pilot, B Actuator - Spring Return, 2 Position 4-Way (5/2)
PP4 = A Actuator - Air Pilot, B Actuator - Air Pilot, 2 Position 4-Way (5/2)
PP5 = A Actuator - Air Pilot, B Actuator - Air Pilot, 3 Position 4-Way (5/3), Open Center, Dual Pressure
PP6 = A Actuator - Air Pilot, B Actuator - Air Pilot, 3 Position 4-Way (5/3), Blocked Center
PP7 = A Actuator - Air Pilot, B Actuator - Air Pilot, 3 Position 4-way (5/3), Open to A and B in Center
BA4 = A Actuator - Solenoid Pilot, B Actuator - Spring Return, 2 Position 4-Way (5/2)
BB4 = A Actuator - Solenoid Pilot, B Actuator - Solenoid Pilot, 2 Position 4-Way (5/2)
BB5 = A Actuator - Solenoid Pilot, B Actuator - Solenoid Pilot, 3 Position 4-Way (5/3), Open Center, Dual Pressure
BB6 = A Actuator - Solenoid Pilot, B Actuator - Solenoid Pilot, 3 Position 4-Way (5/3), Blocked Center
BB7 = A Actuator - Solenoid Pilot, B Actuator - Solenoid Pilot, 3 Position 4-way (5/3), Open to A and B in Center
SA4 = A Actuator - Direct Solenoid, B Actuator - Spring Return, 2 Position 4-Way (5/2)
SS4 = A Actuator - Direct Solenoid, B Actuator - Direct Solenoid, 2 Position 4-Way (5/2)
SS5 = A Actuator - Direct Solenoid, B Actuator - Direct Solenoid, 3 Position 4-Way (5/3), Open Center, Dual Pressure
SS6 = A Actuator - Direct Solenoid, B Actuator - Direct Solenoid, 3 Position 4-Way (5/3), Blocked Center
SS7 = A Actuator - Direct Solenoid, B Actuator - Direct Solenoid, 3 Position 4-way (5/3), Open to A and B in Center
PA4 = A Actuator - Air Pilot, B Actuator - Spring Return, 2 Position 4-Way (5/2)
PP4 = A Actuator - Air Pilot, B Actuator - Air Pilot, 2 Position 4-Way (5/2)
PP5 = A Actuator - Air Pilot, B Actuator - Air Pilot, 3 Position 4-Way (5/3), Open Center, Dual Pressure
PP6 = A Actuator - Air Pilot, B Actuator - Air Pilot, 3 Position 4-Way (5/3), Blocked Center
PP7 = A Actuator - Air Pilot, B Actuator - Air Pilot, 3 Position 4-way (5/3), Open to A and B in Center
Port Type
P = NPTF Pressure Ports (Solenoid Pilot Valves)
Q = ISO228/1-G Pressure Ports (Solenoid Pilot Valves)
P = NPTF Pressure Ports (Solenoid Pilot Valves)
Q = ISO228/1-G Pressure Ports (Solenoid Pilot Valves)
Port Size
1 = 1/8
1 = 1/8
Wiring Option
B = Hardwired VDC
M = Plug-in, w/ Light, VDC
B = Hardwired VDC
M = Plug-in, w/ Light, VDC
Option
000 = No Option
000 = No Option
Voltage
60 = 12 VDC
61 = 24 VDC
60 = 12 VDC
61 = 24 VDC
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성