??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Festo
Description
MAP - precision pressure gauge
Bill of material
162842 MAP-40-4-1/8-EN
Part number
Type
Diameter
39.000 mm
Diameter
10.200 mm
Length
44.000 mm
Length
26.000 mm
Length
10.000 mm
Thread
R 1/8
Width across flats
14.000 mm
KDR
9.728 mm
NDR
8.566 mm
NG
6.500 mm
BZE
4.000 mm
Weight
0.060 kg
GTIN
Previews
3D
Dimension
2D
Download CAD models