??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Manometers VAM - VAM 63 V U PSI
Bill of material
SCHMALZ 10.07.02.00004 VAM 63 V U PSI
Name
10_07_02_00004
NNCUSTOM
VAM 63 V U PSI
NTCUSTOM
Vakuummanometer
NBCUSTOM
VAM 63 V U PSI
LINACUSTOM
VAM 63 V U PSI
Order number
10.07.02.00004
B
26 mm
D
63 mm
G1
G1/4"-AG
H
68 mm
H1
82.5 mm
LG1
13 mm
SW1
14 mm
Bauform
Anschluss unten
Betriebsdruck
-1...0 bar
Weight
128 g
Previews
3D
Boyut
2D
CAD modeli indir