??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Manometers VAM - VAM 40 V H
Bill of material
SCHMALZ 10.07.02.00007 VAM 40 V H
Name
10_07_02_00007
NNCUSTOM
VAM 40 V H
NTCUSTOM
Vakuummanometer
NBCUSTOM
VAM 40 V H
LINACUSTOM
VAM 40 V H
Order number
10.07.02.00007
B
30 mm
B1
40 mm
D
40 mm
G1
G1/8"-AG
LG1
10 mm
SW1
12 mm
Bauform
Anschluss hinten
Betriebsdruck
-1...0 bar
Weight
75 g
Previews
3D
Dimension
2D
Download CAD models