??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Manometers VAM - VAM 100 V250 U
Bill of material
SCHMALZ 10.07.02.00001 VAM 100 V250 U
Name
10_07_02_00001
NNCUSTOM
VAM 100 V250 U
NTCUSTOM
Vakuummanometer
NBCUSTOM
VAM 100 V250 U
LINACUSTOM
VAM 100 V250 U
Order number
10.07.02.00001
B
87 mm
D
100 mm
G1
G1/2"-AG
H
112 mm
H1
142 mm
LG1
25 mm
SW1
22 mm
Bauform
Anschluss unten
Betriebsdruck
-0,25...0 bar
Weight
526 g
Previews
3D
Dimenze
2D
Stáhnout CAD model