??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
Male thread_K4-PM Type - Plug
Bill of material
K4-04PM BRASS
Order number
K4-04PM BRASS
Assy No.
CB20922
Application
Rc 1/2
Material
BRASS
Mass
50 g
L
46 mm
C
21.5 mm
H (WAF)
Hex.22
ΦT
R 1/2
ΦB
13 mm
Previews
3D
Dimension
2D
Download CAD models