HH-MSRE-1000
IMI Bimba Products
Hydraulic Actuators
Inch
Accessories
Rod Attachements
Spherical Rod Eye
Powered by
CAD模型選擇
{bimba/hydraulic_actuators/inch/accessories/rod_attachments/spherical_rod_eye/male_spherical_rod_eye.prj},{NB=HH-MSRE-1000},{PN1=HH-MSRE-1000},{A=1.500},{CD=1.000},{CE=1.875},{ER=1.375},{EX=0.875},{EX1=0.750},{JL=1.500},{KK=1.000-14},{KK1=1.0000},{LE=1.438},{LC=16800},{R1=0.698},{L1=0.438},{L2=0.654},{TO=1.800},{TH=0.180},{D1=1.626}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
IMI Bimba Products
Description
Male Spherical Rod Eye HH
Bill of material
HH-MSRE-1000
Part No.
HH-MSRE-1000
HH-MSRE-1000
A
1.500
1.500
Inch
CD
1.000
1.000
Inch
CE
1.875
1.875
Inch
ER
1.375
1.375
Inch
EX
0.875
0.875
Inch
JL
1.500
1.500
Inch
KK
1.000-14
1.000-14
LE
1.438
1.438
Inch
Load Capacity
16800
16800
lbs
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型