??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
MALC-8P-FL Type - Plug
Bill of material
MALC-8P-FL SUS FKM
Order number
MALC-8P-FL SUS FKM
Assy No.
CB29643
ΦD1 (Mating side mounting shape)
48 +0.3 0 mm
ΦD2 (Mating side mounting shape)
47 +0.08 0 mm
ΦD3 (Mating side mounting shape)
35 mm
L1 (Mating side mounting shape)
43 mm
P1 (Mating side mounting shape)
55 mm
P2 (Mating side mounting shape)
27.5 mm
T (Mating side installation shape: tap size)
4 x M6 Thread depth 15 mm or more mm
Material
SUS
Mass
796 g
L1
53 mm
L2
(41) mm
L3
12 mm
L4
12 mm
☐S
79 mm
Seal material
FKM
Previews
3D
Dimenze
2D
Stáhnout CAD model