카탈로그: NITTO KOHKI
생성됨: 18.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
MALC-3HP STEEL FKM
NITTO KOHKI
Cupla
For Multi-Port Connection (Two-way shut-off, One-way shut-off)
Multi CUPLA MALC-HSP Type
Thread screw mount
Powered by
CAD모델 선택
{nitto/cupla/multi_port/malc_hsp_type/thread_screw_mount/hp_type_plug.prj},{NB=CCB24180-01_MALC-3HP_STEEL_FKM_c},{ASSYNO=CB24180},{MODEL=MALC-3HP},{SD1=27.1 +0.1 0},{SD2=26 +0.08 0},{SD3=18},{SL1=2.8 +0.2 0},{SL2=11},{SL3=22},{SL4=25},{SL5=29.0},{T2=M24×1.5},{A=R0.5},{MT=STEEL},{M=96},{L1=33.0},{L2=(20)},{L4=20.0},{L3=13},{D=32},{H=Hexagon29},{XH=29},{T=M24×1.5},{SM=FKM},{SECTION=C},{FIG=0},{REV=1},{C=7.8374},{DXF=25.0},{MNO=MALC-3HP-STL-FKM}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
NITTO KOHKI
Description
MALC-1 to 8HP Type - Plug
Bill of material
MALC-3HP STEEL FKM
Order number
MALC-3HP STEEL FKM
MALC-3HP STEEL FKM
Assy No.
CB24180
CB24180
ΦD1 (Mating side mounting shape)
27.1 +0.1 0
27.1 +0.1 0
mm
ΦD2 (Mating side mounting shape)
26 +0.08 0
26 +0.08 0
mm
ΦD3 (Mating side mounting shape)
18
18
mm
L1 (Mating side mounting shape)
2.8 +0.2 0
2.8 +0.2 0
mm
L2 (Mating side mounting shape)
11
11
L3 (Mating side mounting shape)
22
22
mm
L4 (Mating side mounting shape)
25
25
mm
L5 (Mating side mounting shape)
29.0
29.0
mm
T (Mating side mounting shape)
M24×1.5
M24×1.5
A (Mating side mounting shape)
R0.5
R0.5
mm
Material
STEEL
Mass
96
96
g
L1
33.0
33.0
mm
L2
(20)
(20)
mm
L3
13
13
mm
ΦD
32
32
mm
H (WAF)
Hexagon29
Hexagon29
mm
T
M24×1.5
M24×1.5
mm
Seal material
FKM
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성