??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
MAJCA - Jet Air Coolers - Low Temperature Compact Type
Bill of material
MAJCA300
Part No.
Material of Body
A6061
Material of Hose Body
Polyacetal (Blue)
Heat Resistant Temperature of Adjustment Hose (deg Celsius)
-20 ~ 80
Material of Connector - Tip Nozzle
Polyacetal (Orange)
Material of Heat Insulation
EPDM Synthetic Rubber
Operating Temperature (deg Celsius)
-50 ~ 120
No.
L
mm
D1
mm
L1
mm
D
mm
W
mm
T (Rc (PT))
L2
mm
F
mm
G
mm
T1 (Rc (PT))
d
mm
A
mm
B
mm
M
L3
mm
S1
mm
Operating Pressure
0.3 ~ 0.7 MPa
Pressure Resistance
1 MPa
Mass
kg
Hexagon Nuts
Silencer
Previews
3D
Dimension
2D
Download CAD models