??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
MAHZAS, MAHZBS, MAHZCS - Small Hot Air Generators
Bill of material
MAHZAS1
Part Number
Type
Type Select
No.
V (Voltage)
100 V
W (Electric Power)
350 W
Max. Folw
60 l/min
Operating Gas Pressure (MPa)
0.2
Maximum Operating Temperature Temperature
800 °C
Previews
3D
2D
Download CAD models