??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MAHUS - Air Sheathed Heaters - Configurable UType
Bill of material
MAHUS12-200-A60-V100-W150
Part No.
MAHUS12-200-A60-V100-W150
Material of Element
321 Stainless Steel
Material of Bushing
304 Stainless Steel
Accessories
Gasket (Non - Asbestos), Flat Washer (304 Stainless Steel), Nut (304 Stainless Steel, M16x1.5)
No.
12
L - 1 mm Increment
mm
Enter value for L
L - 1 mm Increment
mm
cm
inch
ft
A - 1 mm Increment
mm
Enter value for A
A - 1 mm Increment
mm
cm
inch
ft
Voltage Selection
V
W - W Electric Power 10W Increment
W
Electric Power Density
1.1 W/cm2
Previews
3D
Dimension
2D
Download CAD models