??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MAHSS - Air Sheathed Heaters - S Shaped Specified Type
Bill of material
MAHSS12-200-V100-W150
Part No.
MAHSS12-200-V100-W150
Material of Element
321 Stainless Steel
Accessories
Flanged Insulator, Aluminum Ring (2 Pcs. Each)
No.
12
L 10mm Increment
mm
Enter value for L
L 10mm Increment
mm
cm
inch
ft
V (Voltage) Selection
V
W (Electric Power) 10W Increment
W
Electric Power Density
2.0 W/cm**2
Previews
3D
Dimension
2D
Download CAD models