??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SAMLO
Description
MAGPA/MAGPB - Magnets with Holders-Circle Type
Bill of material
MAGPA-6
typecode
Magnet holder (Material)
Steel
Magnet holder (surface treatment)
Nickel plating
Magnet (material)
Magnet (surface treatment)
Copper ring (material)
Brass
Heat resistant temperature
D
L
8
T
2.2
H
1.6
M
M3
A
4.0
B
5
Attraction Force
N
Surface Magnetic Flux Density
Gauss(G)
catalog
magpa_magpb.jpg
Previews
3D
Dimension
2D
Download CAD models