??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Clark Reliance
Description
Magnicator ® - Magnicator
Bill of material
MII-25C-01-R-CM-0A04-0A04-2F04-1.00-250-100-12.000-WF-FI
Manufacturer
Jerguson
Description
Magnicator
Specific Gravity
Pressure
PSIG.
Temperature
°F
Chamber Size & Schedule
25C - 2.50" Sch.40
Chamber Flange Class (ASME)
Material
Chamber Style
Vent Valve
Vent/Top Chamber Connection Style
Vent/Top Chamber Connection Size
Drain Valve
Drain/Bottom Chamber Connection Style
Drain/Bottom Chamber Connection Size
No. of Side Connections
2
Side Process Connection Style
Side Process Connection Size
Center to Center
Inch
Float Length
Inch
Flag Style Indicator
Scale Type
Option-Indicator Location
Options-Indicator Flag Colors
Option-Flange Style
Option-Studs/Nuts
Option-Gasket Material
Tag Number
Customer Name
Chamber Design
275 PSIG @ 100°F /170 PSIG @ 500°F
Model Number
MII-25C-01-R-CM-0A04-0A04-2F04-1.00-250-100-12.000-WF-FI
Previews
3D
2D
Download CAD models